IESNA:LM-63-2002
[TEST]P1434360
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4B-840-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 4xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (104) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20880.6
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3179.9 3311.3 3405.1 3400.4 3325.3 3222.1 2973.6 2762.5 2781.3 2926.7 3194.0 3522.3 3930.4 4413.4 5135.7 5848.6 6420.8 7044.6 
7748.1 8329.7 8362.6 8156.2 7602.8 6617.8 4948.1 3644.3 3433.2 2673.4 1819.8 1407.0 1102.2 787.9 623.8 492.5 351.8 215.7 
103.2 0.0 
3179.9 3315.9 3409.7 3405.1 3330.0 3226.8 2973.6 2767.2 2781.3 2926.7 3189.3 3512.9 3902.2 4446.3 5234.2 5825.2 6491.2 7054.0 
7743.5 8353.2 8400.1 8193.7 7663.7 6692.9 5009.1 3705.2 3494.2 2781.3 1899.5 1444.6 1116.3 806.7 633.2 511.2 384.6 243.9 
112.6 0.0 
3179.9 3301.9 3400.4 3414.4 3353.5 3283.1 3058.0 2837.5 2804.7 2945.4 3170.6 3484.8 3874.1 4352.5 5206.1 5848.6 6491.2 7035.2 
7663.7 8357.9 8578.3 8423.5 8006.1 7166.6 5750.1 4202.4 3944.4 3250.3 2495.2 1791.6 1350.8 1017.8 759.8 595.7 459.6 272.0 
131.3 0.0 
3179.9 3297.2 3400.4 3452.0 3409.7 3372.2 3226.8 2987.6 2870.4 2940.7 3142.4 3437.9 3813.1 4268.0 4779.3 5492.2 6200.4 6782.0 
7452.7 8132.7 8644.0 8695.6 8386.0 7771.6 6566.2 4788.7 4493.2 3667.7 2978.3 2359.2 1843.2 1374.2 1013.1 727.0 553.4 
342.4 145.4 0.0 
3179.9 3306.6 3409.7 3498.9 3527.0 3527.0 3475.4 3311.3 3133.0 3100.2 3236.2 3503.6 3883.5 4343.1 4849.6 5379.6 6055.0 6725.7 
7368.2 7992.0 8615.8 9023.9 8972.3 8573.6 7771.6 6106.6 5712.6 4282.1 3236.2 2617.1 2105.9 1679.1 1360.1 1050.6 778.6 
553.4 201.7 0.0 
3179.9 3287.8 3395.7 3517.6 3611.4 3672.4 3714.6 3691.2 3597.4 3536.4 3602.0 3799.0 4122.7 4563.5 5093.5 5675.1 6252.0 6777.3 
7321.3 7790.4 8292.2 8869.1 9192.7 9117.7 8648.7 7785.7 7494.9 5965.9 3799.0 2415.4 1857.3 1463.3 1116.3 872.4 623.8 
403.4 182.9 0.0 
3179.9 3283.1 3391.0 3531.7 3700.5 3855.3 3986.6 4127.3 4207.1 4258.7 4375.9 4577.6 4877.8 5323.3 5843.9 6402.1 6908.6 7354.2 
7630.9 7870.1 8090.5 8437.6 9052.0 9943.1 10473.1 10576.3 10543.5 10121.4 8301.6 5412.4 3015.8 1927.7 1468.0 1092.8 
717.6 379.9 150.1 0.0 
3179.9 3264.4 3372.2 3517.6 3700.5 3930.4 4188.3 4474.4 4779.3 5084.1 5318.6 5567.2 5919.0 6336.4 6875.8 7391.7 7865.4 
8165.6 8456.4 8601.8 8756.5 9023.9 9507.0 10280.8 11608.2 12757.2 12794.8 12128.8 10379.3 8357.9 6078.5 3541.1 1932.3 
1275.7 900.5 581.6 220.4 0.0 
3179.9 3255.0 3362.8 3512.9 3709.9 3925.7 4193.0 4488.5 4826.2 5168.6 5482.8 5745.4 6087.8 6519.3 7039.9 7551.2 8020.2 
8292.2 8583.0 8747.2 8901.9 9174.0 9647.7 10398.1 11673.8 12766.6 12761.9 12175.7 10454.4 8357.9 5853.3 3405.1 1913.6 
1238.2 900.5 595.7 225.1 0.0 
3179.9 3236.2 3344.1 3484.8 3686.5 3911.6 4207.1 4568.2 5013.8 5557.8 6158.2 6814.8 7560.5 8339.1 9047.3 9624.2 9943.1 
10107.3 10182.3 10097.9 10116.7 10299.6 10445.0 10548.2 9990.0 8981.7 8775.3 8165.6 7532.4 5881.5 3489.5 2007.4 1411.7 
970.9 731.7 548.7 243.9 0.0 
3179.9 3212.8 3297.2 3437.9 3602.0 3813.1 4089.8 4399.4 4802.7 5285.8 5843.9 6434.9 7147.8 7888.9 8648.7 9319.4 9802.4 
10130.8 10309.0 10346.5 10482.5 10792.1 11153.2 11157.9 10524.7 9652.4 9460.1 8493.9 6777.3 4802.7 3203.4 2138.7 1374.2 
881.8 581.6 375.2 154.8 0.0 
3179.9 3208.1 3269.0 3400.4 3550.5 3747.4 3977.3 4254.0 4596.4 4999.7 5515.6 6040.9 6646.0 7232.2 7865.4 8409.5 8789.4 
8972.3 9070.8 9052.0 9103.6 9333.4 9638.3 9694.6 9305.3 8644.0 8512.6 7729.4 6303.6 4765.2 3376.9 2260.7 1421.1 
867.7 515.9 347.1 126.6 0.0 
3179.9 3198.7 3245.6 3344.1 3466.0 3611.4 3794.3 4010.1 4254.0 4544.8 4882.5 5271.7 5665.7 6040.9 6430.2 6763.2 6955.5 
6946.1 6885.2 6735.1 6617.8 6716.3 6927.4 7072.8 6964.9 6683.5 6608.4 6158.2 5140.4 3869.4 2635.9 1697.8 1210.1 
863.0 623.8 422.1 168.8 0.0 
3179.9 3151.8 3142.4 3156.5 3175.2 3165.9 3137.7 3104.9 3048.6 3001.7 2982.9 2992.3 3029.8 3095.5 3212.8 3306.6 3362.8 3330.0 3203.4 
3029.8 2832.9 2664.0 2504.5 2349.8 2148.1 1946.4 1899.5 1735.4 1557.1 1402.4 1266.3 1130.3 994.3 834.8 708.2 562.8 258.0 0.0 
3179.9 3104.9 3020.5 2898.5 2753.1 2593.7 2462.3 2377.9 2340.4 2340.4 2377.9 2424.8 2485.8 2574.9 2640.6 2715.6 2743.7 2734.4 2654.6 
2457.6 2232.5 2021.5 1833.9 1650.9 1486.8 1346.1 1332.0 1257.0 1167.9 1083.4 999.0 909.9 806.7 684.8 567.5 436.2 178.2 0.0 
3179.9 3053.3 2861.0 2603.0 2377.9 2270.0 2256.0 2298.2 2331.0 2345.1 2349.8 2345.1 2354.5 2345.1 2335.7 2326.3 2293.5 2232.5 2134.0 
2002.7 1824.5 1655.6 1491.5 1355.5 1247.6 1163.2 1144.4 1083.4 1017.8 947.4 863.0 769.2 666.0 534.7 389.3 248.6 107.9 0.0 
3179.9 3006.4 2710.9 2368.5 2218.4 2241.9 2331.0 2387.3 2410.7 2410.7 2387.3 2354.5 2307.6 2256.0 2209.1 2152.8 2077.7 1983.9 1885.4 
1777.6 1650.9 1529.0 1421.1 1336.7 1257.0 1181.9 1167.9 1083.4 1031.8 994.3 980.2 905.2 806.7 642.6 459.6 281.4 168.8 0.0 
3179.9 2959.5 2565.5 2232.5 2199.7 2312.3 2420.1 2481.1 2495.2 2471.7 2420.1 2354.5 2293.5 2227.8 2129.3 2026.2 1927.7 1843.2 1735.4 
1627.5 1529.0 1444.6 1378.9 1322.6 1219.4 1144.4 1135.0 1088.1 1055.3 1153.8 1196.0 1130.3 1027.1 863.0 623.8 431.5 323.6 0.0 
3179.9 2922.0 2462.3 2171.5 2237.2 2382.6 2499.9 2560.8 2570.2 2528.0 2453.0 2359.2 2265.3 2157.5 2049.6 1937.0 1815.1 1693.1 1575.9 
1463.3 1378.9 1317.9 1261.7 1163.2 1102.2 1027.1 1017.8 970.9 989.6 1125.6 1074.0 980.2 872.4 736.4 553.4 464.3 337.7 0.0 
3179.9 2879.8 2396.7 2152.8 2256.0 2424.8 2551.4 2617.1 2617.1 2570.2 2476.4 2363.8 2241.9 2091.8 1979.2 1862.0 1707.2 1547.8 1430.5 
1346.1 1308.6 1228.8 1158.5 1078.7 1003.7 928.7 919.3 886.4 956.8 1003.7 905.2 787.9 680.1 544.1 454.9 417.4 253.3 0.0 
3179.9 2889.1 2377.9 2157.5 2274.7 2453.0 2579.6 2635.9 2635.9 2584.3 2485.8 2368.5 2223.1 2035.5 1899.5 1782.3 1599.3 1449.3 1341.4 
1294.5 1242.9 1186.6 1116.3 1045.9 970.9 895.8 886.4 872.4 947.4 919.3 806.7 764.5 689.5 544.1 440.9 365.8 197.0 0.0 
3179.9 2893.8 2340.4 2148.1 2279.4 2448.3 2565.5 2621.8 2617.1 2560.8 2476.4 2363.8 2204.4 2035.5 1899.5 1772.9 1594.7 1439.9 1322.6 
1294.5 1219.4 1172.5 1092.8 1027.1 952.1 886.4 872.4 863.0 938.0 900.5 787.9 736.4 647.2 483.1 412.7 342.4 178.2 0.0 
